L-com

Inline Tester, RJ12(6X6) M-F with Test LED's and Contact Points

  • Picture of Inline Tester, RJ12(6X6) M-F with Test LED's and  Contact Points
Picture of Inline Tester, RJ12(6X6) M-F with Test LED's and  Contact Points
SKU EC-LMTJ
Available to Ship 216
Quantity Price
1 - 24 $10.99
25 - 49 $9.89
50 - 99 $8.79
100 + Call Us
Price $10.99

All Prices are in US Dollars and do not include duties



Use with 2 or 3 pair, RJ11/12 lines. Copper contacts have an angled edge to prevent alligator clips from falling off. Wire color coded for easy identification. Three 2-color LEDs identify activity. Complete with modular jack on the end.

Features
  • Tests modular RJ11 or RJ12 lines
  • Three 2 color LED's identify activity
  • Test can be performed without disrupting circuit

Application
  • Cable maintenance and inspection
  • Network installations
  • Field testing

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.