Fiber Optic Power Meter for Multimode and Singlemode Cabling

Item # FOM120
Availability
2
Price Table
Quantity Price
1 - 4 $700.00
5 - 9 $686.00
10 - 24 $672.00
25 + Call Us
Add to Cart

Description

The FOM120 series general-purpose power meters are great for both premise and outside plant applications. These units are ideal for measurement of optical power and optical loss/attenuations in a fiber optic network. The FOM120 meter is calibrated at the four most common industry standard wavelengths 850nm, 1300nm, 1310nm & 1550nm for both singlemode and multimode transmitters. The 1 mm Germanium detector offers a broad dynamic range of ~60dB which far exceeds the requirements of the majority of users. The FOM120 utilizes a 2.5mm universal connector for both ST and SC connections (other connector styles available upon request). The compact handheld meter (L-4.94"/W-2.75"/H-1.2") has an Auto-Shutdown feature to preserve battery life. Runs on 2AA Batteries and includes a 1-year manufacturer's warranty. Order online today!

Features
  • Flexible design for testing the four most common wavelengths
  • Small form factor design is great for mobile applications
  • Auto-Shutdown feature preserves battery life
  • Powered by 2AA Batteries or an AC power converter
  • Used to test Multimode and Single mode fiber optic cabling
Application
  • Cable maintenance and inspection
  • Network installations
  • Field testing


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov