Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

AEMC CA7028 Wire Mapper Pro LAN Cable Tester

  • Picture of AEMC CA7028 Wire Mapper Pro LAN Cable Tester
  • Picture of AEMC CA7028 Wire Mapper Pro LAN Cable Tester
  • Picture of AEMC CA7028 Wire Mapper Pro LAN Cable Tester
  • Picture of AEMC CA7028 Wire Mapper Pro LAN Cable Tester
Picture of AEMC CA7028 Wire Mapper Pro LAN Cable Tester
SKU AEMC-CA7028
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The Wire Mapper Pro is a hand-held structured cable mapping and troubleshooting tester designed for use on UTP, STP, FTP and SSTP cabling equipped with RJ-45 connectors and wired to either TIA 568A/B (ISO 11801 and EN 50137), USOC or ISDN specifications. It detects open circuit pairs, shorts, crossed wires, crossed pairs, reversed pairs, split pairs and shield faults. The CA7028 has the ability to measure and indicate the length of the cable under test, using a Vp (Velocity of Propagation) set by the user, from a built-in library or manually. It will measure and report the length of all four pairs of wires in the cable under test. It also generates an audible tone that is transmitted into all four pairs on the cable under test. Includes soft carrying case, remote ID (#1), two patch cords, four 1.5V AA batteries and user manual. Order online today!

Features
  • Lightweight, hand held design provides easy field use and portability
  • Active remote identifiers indicate Pass/Fail at remote end using Green/Red LED
  • Built in tone generator can be used for locating cables
  • Used to map and troubleshoot UTP, STP, FTP and SSTP cabling equipped with RJ-45 connectors
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.

Application
  • Cable maintenance and inspection
  • Field testing
  • Network installations


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.