L-com

AEMC CA7024 TDR Fault Mapper

  • Picture of AEMC CA7024 TDR Fault Mapper
Picture of AEMC CA7024 TDR Fault Mapper
SKU AEMC-CA7024
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The AEMC Fault Mapper is a hand-held, alpha-numeric, TDR (Time Domain Reflectometer) Cable Length Meter and Fault Locator, designed to measure the length of electrical and communication cables. It can also indicate the distance to a fault in the cable (open or short), given access to only one end of a two or more conductor cable. By incorporating fast-edge step TDR technology, the CA7024 measures cable length and indicates the distance to open or short circuit faults to a range of 6000 ft (2000m), on virtually any type of cable. The CA7024 indicates the cable length or fault distance and description alpha-numerically on a 128 x 64 graphical LCD. Includes soft carrying case, BNC pigtail cable with alligator clips, four 1.5V AA batteries and user manual. Order online !

Features
  • Lightweight, hand held design provides easy field use and portability
  • Built in tone generator can be used for locating cables
  • TDR technology identifies an open or short circuit to a range of 6000 ft (2000m)
  • The AEMC CA7024 is used to locate faults on virtually any type of cable
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.

Application
  • Cable maintenance and inspection
  • Field testing
  • Network installations


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.