L-com

Temperature switch, 0-120°C, 4-20mA, G1/4

  • Picture of Temperature switch, 0-120°C, 4-20mA, G1/4
Picture of Temperature switch, 0-120°C, 4-20mA, G1/4
SKU SRTH600-206-2302
Available to Ship 3
Quantity Price
1 - 9 $399.99
10 - 24 $391.99
25 - 99 $383.99
100 + Call Us
Price $399.99

All Prices are in US Dollars and do not include duties



The L-com SRTH600-206 series of electronic temperature switches feature a sensitive platinum resistance element, encapsulated in a 316L stainless steel probe. Once a preset temperature limit is reached, the integrated output relay is activated. High corrosion resistance means compatibility with both gas and liquids. These rugged sensors are well suited for use in factory automation, and applications where control of a process set point or activating a output at a specific temperature is necessary. The L-com SRTH600 series is part of the IoT portfolio of products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for more information on this, and other IoT products from L-com.

Features
  • Simple installation
  • Digital display
  • 316L Stainless steel housing
  • Integrated relay
  • Fast response
  • High accuracy
  • Long-term stability

Application
  • Pipelines
  • Ventilation systems
  • Hydraulic systems
  • Pneumatic systems
  • Cooling and heating systems
  • Water treatment
  • HVAC systems
  • Automation systems

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.