L-com

Temperature sensor, 0-120°C, 4-20mA, G1/4

  • Picture of Temperature sensor, 0-120°C, 4-20mA, G1/4
Picture of Temperature sensor, 0-120°C, 4-20mA, G1/4
SKU SRTH600-202-2101
Available to Ship 13
Quantity Price
1 - 9 $279.99
10 - 24 $268.79
25 - 99 $257.59
100 + Call Us
Price $279.99

All Prices are in US Dollars and do not include duties



The L-com SRTH600-202 series of temperature sensors feature a sensitive platinum resistance element, encapsulated in a 316L stainless steel probe. This laser welded, highly durable and corrosion resistant housing is compatible with both gas and liquids. These rugged sensors are well suited for use in factory automation, and other conditions where RFI & EMI may be of concern. The output changes linearly with temperature, and is long term stable to just 0.1% of full scale value . The L-com SRTH600 series is part of the IoT portfolio of products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for more information on this, and other IoT products from L-com.

Features
  • Simple installation
  • 316L Stainless steel housing
  • Reverse polarity and overload protection
  • Fast response
  • High accuracy
  • Long-term stability

Application
  • Pipelines
  • Ventilation systems
  • Hydraulic systems
  • Pneumatic systems
  • Cooling and heating systems
  • Water treatment
  • HVAC systems
  • Automation systems

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.