L-com

Swivel Joint SMA Male to SMA Female rated to 6 GHz

  • Picture of Swivel Joint SMA Male to SMA Female rated to 6 GHz
Picture of Swivel Joint SMA Male to SMA Female rated to 6 GHz
SKU LCAD1404
Available to Ship 2
Quantity Price
1 - 9 $117.99
10 - 24 $113.27
25 - 99 $108.55
100 + Call Us
Price $117.99

All Prices are in US Dollars and do not include duties



L-Com’s Swivel Joint Adapter LCAD1404 is in stock and ready to ship on the same-day of order. The SMA Male to SMA Female Swivel Joint, rated to 6 GHz, VSWR 1.3 is part of our full line of RF components. The swivel joints are used to transfer RF signals between stationary and movable parts of a communications system, commonly used in commercial and military radar, land-mobile-radio communications, and anti-missile defense applications.

These SMA Male to SMA Female swivel joint adapters boast a compact design, excellent VSWR of 1.3:1, low insertion loss and minimal variation of RF performance during rotation. When rotating the LCAD1404 around the center axis, the performance specifications vary minimally, with a phase rotational effect (WOW)* of ≤0.5°, VSWR WOW of ≤0.03, and Insertion Loss of ≤0.03 dB.

Contact L-Com’s expert technical support for assistance with the swivel joint adapter or any rotary joints. Download our LCAD1404 datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your swivel joint adapter will be exact to specification.

The rotary joint LCAD1404 from L-Com, with a maximum frequency of 6 GHz, can be rotated through the center axis in 360 degrees to allow for rotating equipment to be installed to stationary equipment.Order your Rotary/Swivel Joint Adapter LCAD1404 today from L-Com. There is no MOQ (minimum order quantity) and the product ships same day from our warehouse.

*WOW is the change in performance of a specification with rotation around an axis, calculated as the difference between the minimum and maximum values observed in one 360° rotation around that axis.


Features
  • Max VSWR of 1.3:1 up to 6 GHz
  • Rotated at the center over 360 Degrees
  • Phase rotational effect variation (WOW) of ± 0.5° around the axis
  • VSWR of 1.3:1 with rotational effect variation (WOW) ±0.03 around the axis
  • Insertion Loss < 0.04 dB at 6GHz with rotational effect variation (WOW) of ±0.03 with rotation around the axis

Application
  • General Purpose
  • Commercial and Military Radar
  • Land-Mobile-Radio (LMR) Communications
  • Anti-Missile Defense
  • SatCom

Key Specifications

Key Specifications

Connector Series 1
SMA
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Series 2
SMA
Connector Gender 2
Female
Connector Polarity 2
Standard
Frequency, Min
DC
Frequency, Max
6 GHz
VSWR, Max
1.3:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.