L-com

Weatherproof Multi-Port 10/100 Base-T 24V PoE CAT5 Lightning Protector - RJ45 Jacks

  • Picture of Weatherproof Multi-Port 10/100 Base-T 24V PoE CAT5 Lightning Protector - RJ45 Jacks
  • Picture of Weatherproof Multi-Port 10/100 Base-T 24V PoE CAT5 Lightning Protector - RJ45 Jacks
Picture of Weatherproof Multi-Port 10/100 Base-T 24V PoE CAT5 Lightning Protector - RJ45 Jacks
SKU AL-CAT5W-4-24
Available to Ship 4
Quantity Price
1 - 9 $342.99
10 - 24 $329.27
25 - 99 $315.55
100 + Call Us
Price $342.99

All Prices are in US Dollars and do not include duties



The AL-CAT5W-4-24 is a multi-port indoor and outdoor lightning surge arrestor, which provides protection for CAT5 data applications. A single unit protects up to four separate CAT5 lines. This model is fully compatible with industry-standard 10/100 Base-T Ethernet networks, providing protection to both Ethernet data pairs as well as the PoE DC power feed. The unit supports both PoE modes A and B for of supplying DC power. Power can be fed up the CAT5 data pairs, 1-2, 3-6 or using the two unused pairs, 4-5, 7-8.

High-speed semiconductors clamp any voltage, positive or negative on the wires. The limits are +/- 36 volts on the four cable pairs. The design utilizes Thyristor diode technology, which has superior power handling capability compared to TVS or Zener diode based designs. The unit is compatible with both normal and inverted polarity voltage PoE equipment.

15 Volt and 24 Volt PoE Compatible

Designed to be compatible with 15V and 24V PoE devices, the AL-CAT5W-4-24 is ideal for use with select devices from Motorola, Ubiquiti, Engenius and Planet as well as other PoE equipment requiring 15V or 24V. Canopy clusters can also take advantage of the multi-port design.

Note: This protector is not intended for use with standard 48V PoE devices.

This protector is also available for standard 48 Volt PoE applications, see model AL-CAT5W-4.

The AL-CAT5W-4-24 features a weatherproof ABS enclosure with O-ring gasket and concealed mounting holes. A ground clamp mounted outside the enclosure provides a tie point for earth ground. For maximum protection from lightning on long cable runs, two units can be used, one at each end of the cable.

For additional information and complete specifications, see the Data Sheet below.

Not sure which level of protection is required for your application...Click Here for our Power Comparison Chart.

Features
  • Compatible with 15V and 24V Power-Over-Ethernet (PoE) devices
  • Protect up to four separate CAT5 lines with protection for all 8 wires per line
  • Supports PoE mode A and B for power
  • Weatherproof ABS enclosure with O-ring gasket
  • Shielded RJ-45 jacks

Application
  • 10/100 Base-T Networks
  • Outdoor Radio Clusters and Base Stations
  • VoIP Telephone
  • Wireless Access Points, Servers & Outdoor Routers
  • IP, Network, or Web Camera

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.