We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
Wall Mount 5V, 24V DC 10/100 Shielded RJ45 PoE Ethernet Protector
The LPXTRJ45-100TX-POE surge suppressor is designed to protect equipment from transient over-voltages on Power and Ethernet applications. The DC power terminal is connected directly to the positive pins (4,5) and the negative pins (7,8) of the RJ45 jack and when connected to a DC power supply it provides power for the Power and Ethernet circuit. The suppression protects the Ethernet circuit by limiting the magnitude of transient over-voltages that are present on each pair relative to each other and relative to ground. Note: Trim Ground lead to shortest length possible for optimum suppression.