L-com

Type N F/M In/Out RF Surge Protector DC - 7GHz DC Pass 90W IP67 Gas Discharge Tube

  • Picture of Type N F/M In/Out RF Surge Protector DC - 7GHz DC Pass 90W IP67 Gas Discharge Tube
Picture of Type N F/M In/Out RF Surge Protector DC - 7GHz DC Pass 90W IP67 Gas Discharge Tube
SKU LCSP1041
Available to Ship 25
Quantity Price
1 - 24 $82.99
25 - 49 $78.84
50 - 99 $74.69
100 + Call Us
Price $82.99

All Prices are in US Dollars and do not include duties



RF surge protector (also known as lightning arrester) LCSP1041 from L-com utilizing a proprietary gas tube surge protection technology protects critical hardware from lightening events while maintaining the RF performance. This RF surge protector component is manufactured in a coaxial in-line design with wide operating frequency range and available in stock with same day shipping.

Features
  • DC Pass
  • Frequency range from DC to 7GHz
  • Max RF Power up to 90W(RMS)
  • VSWR <1.1
  • Waterproof IP67 rated

Application
  • GPS
  • Land mobile radio
  • WiFi

Key Specifications

Key Specifications

Impedance
50 Ohm
Connector In Series
N
Connector In Gender
Female
Connector Out Series
N
Connector Out Gender
Male
Minimum Frequency
DC
Maximum Frequency
7 GHz
Maximum Input Power
90 Watts
Direction
Bidirectional

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.