L-com

Type N F/F In/Out RF Surge Protector 1.5MHz - 700MHz DC Block 3kW 20kA Blocking Cap and Gas Tube

SKU LCSP1030
Available to Ship 1
Quantity Price
1 - 9 $25.59
10 - 24 $24.57
25 - 99 $23.54
100 + Call Us
Price $25.59

All Prices are in US Dollars and do not include duties



RF surge protector (also known as lightning arrester) LCSP1030 from L-com utilizing a proprietary surge protection technology protects critical hardware from lightening events while maintaining the RF performance. This RF surge protector component is manufactured in a coaxial in-line design with wide operating frequency range and available in stock with same day shipping. Optional weather proofing kit and copper cleaning kit are available for purchase separately.

Features
  • DC Block
  • Frequency range from 10MHz to 1GHz
  • Multi-strike capability
  • VSWR <1.1
  • Surge current of 20kA

Application
  • Ham radios
  • HF, UHF, and VHF radios
  • Remote industrial monitoring

Key Specifications

Key Specifications

Impedance
50 Ohm
Connector In Series
N
Connector In Gender
Female
Connector Out Series
N
Connector Out Gender
Female
Minimum Frequency
1.5 MHz
Maximum Frequency
700 MHz
Maximum Input Power
3,000 Watts
Direction
Directional
Throughput Energy
20 uJ

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.