L-com

Type N F/F In/Out RF Surge Protector 10MHz - 1GHz Block 1.5kW 20kA Blocking Cap and Gas Tube

  • Picture of Type N F/F In/Out RF Surge Protector 10MHz - 1GHz Block 1.5kW 20kA Blocking Cap and Gas Tube
Picture of Type N F/F In/Out RF Surge Protector 10MHz - 1GHz Block 1.5kW 20kA Blocking Cap and Gas Tube
SKU LCSP1020
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By: LCSP1024


RF surge protector (also known as lightning arrester) LCSP1020 from L-COM utilizing a proprietary surge protection technology protects critical hardware from lightening events while maintaining the RF performance. This RF surge protector component is manufactured in a coaxial in-line design with wide operating frequency range. Optional weather proofing kit and copper cleaning kit are available for purchase separately. All L-COM RF surge protector products are available in stock with same day shipping.

Features
  • Surge current of 20kA
  • Max Power 1.5KW
  • Frequency range from 10 MHz to 1000 MHz
  • N Female to N Female connectors
  • VSWR 1.1:1
  • Multi-strike capability
  • CE & RoHS compliant

Application
  • Ham radios
  • HF, UHF, and VHF radios
  • Remote industrial monitoring

Key Specifications

Key Specifications

Impedance
50 Ohm
Connector In Series
N
Connector In Gender
Female
Connector Out Series
N
Connector Out Gender
Female
Minimum Frequency
10 MHz
Maximum Frequency
1 GHz
Maximum Input Power
1,500 Watts
Direction
Directional
Throughput Energy
3,500 uJ

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.