L-com

Single Stage Surge Protector for 48V DC Control Lines

  • Picture of Single Stage Surge Protector for 48V DC Control Lines
  • Picture of Single Stage Surge Protector for 48V DC Control Lines
Picture of Single Stage Surge Protector for 48V DC Control Lines
SKU AL-D8-48DCW
Available to Ship 5
Quantity Price
1 - 9 $160.99
10 - 24 $157.77
25 - 99 $154.55
100 + Call Us
Price $160.99

All Prices are in US Dollars and do not include duties



The AL-D8-48DCW lightning surge protectors provides superior protection of DC control lines from transients and surges. These units will protect 8 individual single ended DC control lines. The design incorporates uni-polar Transient Voltage Suppression (TVS) Diodes rated at 1500 Watts (2000 Watt TVS Diodes are available on special orders). The unit limits the positive voltage swing on the line to the TVS Diode voltage rating. These units are designed to be connected to the lines to be protected and ground. Grounding lugs provide tie points for earth ground.

These units feature a weather resistant housing featuring a lockable hinged cover and mounting holes are provided on the rear of the enclosure for mounting. The two cable grommets may be adjusted to cable size and are removable.

This protector is also available in 5V, 12V and 24V versions.

For additional information and complete specifications, click on the data sheet link below.


Features
  • Impact and weather resistant enclosure with locking hinged cover
  • Removable screw terminal strips
  • Transient Voltage Suppression (TVS) Diode Protection
  • Also available in 5V, 12V and 24V DC models

Application
  • DC Control line applications
  • Industrial control lines

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.