Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

Serial Protector Wallmount W/Terminal Block 52VDC

  • Picture of Serial Protector Wallmount W/Terminal Block 52VDC
Picture of Serial Protector Wallmount W/Terminal Block 52VDC
SKU LPXT-WM-TERM-52V
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


LPXT-WM-TERM series of surge suppressors are a high-speed, high-current solid state device designed to protect RS 422, 4-20 ma Double Wire Pair (4-Wire) configurations and other balanced pair applications from transient over voltages. The LPXT-WM-TERM series uses only silicon suppression components. It connects to the equipment and line via two (2). Six (6) position terminal blocks. Note: "EQUIP GND" connection should be kept as short as possible and utilize the largest gauge wire possible.

Features
  • Line and load bidirectional protection
  • Non degradable, low clamping, leadless, silicon avalanche diode
  • Protects up to two balanced pairs and shields
  • Two 6 position terminal blocks

Application
  • RS422
  • 4-20mA loops
  • Double wire pair equipment
  • RS485


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.