L-com

RP-SMA Plug to RP-SMA Jack Bulkhead 0-6 GHz 90V Lightning Protector

  • Picture of RP-SMA Plug to RP-SMA Jack  Bulkhead 0-6 GHz 90V Lightning Protector
Picture of RP-SMA Plug to RP-SMA Jack  Bulkhead 0-6 GHz 90V Lightning Protector
SKU AL6-RSPRSJBW-9
Available to Ship 225
Quantity Price
1 - 24 $75.99
25 - 49 $68.39
50 - 99 $60.79
100 + Call Us
Price $75.99

All Prices are in US Dollars and do not include duties



The AL6-RSPRSJBW-9 is a very high-performance gas discharge tube suppressor featuring wide-band operation up to 6 GHz. The unit features a bulkhead Reverse Polarity SMA Jack connector for mounting through an enclosure wall or using the optional stainless steel mounting bracket.

Due to its superior RF performance this unit is ideal for IEEE 802.11a and other 5.2 - 5.8 GHz ISM and UNII applications, as well as 3.5 GHz WLL applications. Since this protector will pass DC it is suitable for applications where DC is carried through the coax cable such as remote amplifiers and LNA's.

Both connector ports of this unit are equally protected. This provides protection no matter which way it is installed. Either port can face the antenna and either port can face the equipment.

The unit's replaceable gas tube element, multi-strike capability and fast response time make it suitable for a wide range of applications. A ground lug and terminal is provided directly on the lightning protector housing, which provides superior grounding.

Optional stainless steel mounting bracket: HGX-LPMOUNT01.

Replacement gas tubes for this protector: LPX090-6.

For additonal information and complete specifications, see data sheet below.


Features
  • Bi-Directional Protection / Protector will pass DC
  • Reliable Performance from DC ~ 6 GHz
  • Easily Replaced Gas Tube Element
  • High Quality Construction
  • Multi-Strike Capability

Application
  • Cellular
  • IEEE 802.11a, 802.11b and 802.11g Wireless LAN applications
  • MMDS
  • ISM
  • PCS applications

Key Specifications

Key Specifications

Impedance
50 Ohm
Connector In Series
SMA
Connector In Gender
Plug
Connector Out Series
SMA
Connector Out Gender
Jack
Minimum Frequency
DC
Maximum Frequency
6 GHz

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.