L-com

Outdoor RS-422 & RS-485 Lightning Surge Protector

  • Picture of Outdoor RS-422 & RS-485 Lightning Surge Protector
  • Picture of Outdoor RS-422 & RS-485 Lightning Surge Protector
  • Picture of Outdoor RS-422 & RS-485 Lightning Surge Protector
  • Picture of Outdoor RS-422 & RS-485 Lightning Surge Protector
Picture of Outdoor RS-422 & RS-485 Lightning Surge Protector
SKU AL-D4W-05
Available to Ship 32
Quantity Price
1 - 24 $128.99
25 - 49 $122.54
50 - 99 $116.09
100 + Call Us
Price $128.99

All Prices are in US Dollars and do not include duties



High voltage transients caused by lightning strikes have the ability to easily destroy semiconductor junctions, and thus, cause equipment failure and loss. A lightning strike close to data lines can also cause induced ground currents that can also do serious damage. The AL-D4W-05 high performance lightning protector provides superior protection of RS-422, RS485 or other 5-volt data lines from these transients or surges.

The low capacitance diode array assures that the RS-422/485 signals will not be degraded by the suppressor. This is in comparison to protectors based on high capacitance TVS diodes. The unit will protect two full duplex RS-422 data line or four half duplex RS-485 data lines. For more complete protection, two units should be used, one on each end of the line.

The compact weather resistant housing features a lockable hinged cover and break-away holes are provided on the rear of the enclosure for mounting. The cable grommet may be adjusted to cable size and is removable.


Features
  • RS-422 / RS-485 protection
  • Screw terminal blocks
  • Impact and weather resistant
  • Locking hinged cover
  • Protection of two full duplex RS-422 data lines or four half duplex RS-485 data lines

Application
  • Industrial and building automation
  • RTD applications
  • AISG control lines
  • RS-422/RS-485 communications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.