L-com

Low PIM N-Male to N-Female Bulkhead 1/4 Wave Protector

  • Picture of Low PIM N-Male to N-Female Bulkhead 1/4 Wave Protector
Picture of Low PIM N-Male to N-Female Bulkhead 1/4 Wave Protector
SKU ALQP-NMNFB
Available to Ship 197
Quantity Price
1 - 9 $181.99
10 - 24 $174.71
25 - 99 $167.43
100 + Call Us
Price $181.99

All Prices are in US Dollars and do not include duties



The ALQP-NMNFB is a broadband quarter wave DC-Block suppressor designed for 800-2250 MHz applications. This unit is designed to pass the desired frequency while suppressing lightning surges. This protector functions like a signal filter, operating within 800-2250 MHz. Lightning strike electrical surges which operate at low frequencies (outside the ALQP-NMNFB operating range) are diverted through the protector's ground. This protector's unique design provides equal protection no matter which way it is installed, typically not found on DC block type protectors.

The ALQP-NMNFB's non-gas tube design, multi-strike capability and fast response time make it suitable for a wide range of applications. A ground lug is provided directly on the lightning protector's housing, which allow for superior grounding.

The ALQP-NMNFB features a Type-N Female Bulkhead connector with a rubber o-ring seal for mounting through an enclosure wall or panel.

Low PIM Performance

All the ALQP series protectors are ideal for use with Distributed Antenna Systems (DAS) due their excellent Low PIM performance of -150dBc.

For additional information and complete specifications, see the 2D Drawing in Downloads section.


Features
  • Bi-directional, DC block design
  • Competitively priced
  • No gas tube to replace
  • 800-2250 MHz
  • Low PIM performance, -150 dBc

Application
  • IEEE 802.11b, 802.11g and 802.11n Wireless LAN applications
  • 2.6 GHz MMDS Band
  • IEEE 802.16 and 802.20

Key Specifications

Key Specifications

Impedance
50 Ohm
Connector In Series
N
Connector In Gender
Male
Connector Out Series
N
Connector Out Gender
Female
Minimum Frequency
800 MHz
Maximum Frequency
2.25 GHz

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.