L-com

Industrial Grade 10/100 Base-T CAT5e 24V PoE Lightning Surge Protector - RJ45 Jacks

  • Picture of Industrial Grade 10/100 Base-T CAT5e 24V PoE Lightning Surge Protector - RJ45 Jacks
  • Picture of Industrial Grade 10/100 Base-T CAT5e 24V PoE Lightning Surge Protector - RJ45 Jacks
  • Picture of Industrial Grade 10/100 Base-T CAT5e 24V PoE Lightning Surge Protector - RJ45 Jacks
  • Picture of Industrial Grade 10/100 Base-T CAT5e 24V PoE Lightning Surge Protector - RJ45 Jacks
Picture of Industrial Grade 10/100 Base-T CAT5e 24V PoE Lightning Surge Protector - RJ45 Jacks
SKU ALW-CAT5EJ24
Available to Ship 18
Quantity Price
1 - 9 $173.99
10 - 24 $160.07
25 - 99 $146.15
100 + Call Us
Price $173.99

All Prices are in US Dollars and do not include duties



The ALW-CAT5EJ24 Lightning Protector provides superior lightning and surge protection for both indoor and outdoor 10/100 Base-T Ethernet networks. Integral to the design is protection for the four Ethernet data pairs and the PoE DC power feed.

*This protector is also compatible with 10/100/1000 Base-T Ethernet networks, but it is recommended to be used on shorter length CAT6 cable runs for best performance.

The unit features a low capacitance diode array that can withstand large surge currents. The design utilizes a Thyristor diode which switches to a low impedance state once triggered. This offers superior power handling capability compared to TVS or Zener diode based designs. The limits are +/- 36 volts on the four cable pairs.

15 Volt and 24 Volt PoE Compatible

Designed to be compatible with 15V and 24V PoE devices, the ALW-CAT5EJ24 is ideal for use with select devices from Motorola, Ubiquiti, Engenius and Planet as well as other PoE equipment requiring 15V or 24V.

Note: This protector is not intended for use with standard 48V PoE devices.

This protector is also available for standard 48 Volt PoE applications, see model ALW-CAT5EJ.

Industrial Grade Weatherproof Enclosure

This protector features an industrial grade die cast aluminum enclosure with gasketed cover and concealed mounting holes. It includes an aluminum mounting kit and hardware. PG16 cable glands are provided on the enclosure as well as an external ground clamp to provide a tie point for earth ground. The PG16 cable glands are large enough to pass a un-boot RJ45 connector through so pre-terminated cables can be used.

For mounting to masts up to 2 inches in diameter, the HGX-PMT24 mast mounting kit is available (sold separately).

For additional information and complete specifications, click the Data Sheet link below.

Not sure which level of protection is required for your application?
View Our Model Comparison Chart.


Features
  • CAT5, CAT5e and CAT6* compatibility
  • Industrial grade weatherproof die cast aluminum enclosure with mounting brackets
  • Compatible with 15V and 24V Power-Over-Ethernet (PoE) devices
  • Shielded RJ45 Jacks
  • Supports PoE mode A and B for power

Application
  • IP Cameras
  • Wireless Access Points & Bridges
  • Wireless Client Adapters
  • 10/100 Base-T Ethernet Equipment

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.