L-com

Indoor 2-Port Med Power 10/100 Base-T CAT5 Lightning Surge Protector

  • Picture of Indoor 2-Port Med Power 10/100 Base-T CAT5 Lightning Surge Protector
  • Picture of Indoor 2-Port Med Power 10/100 Base-T CAT5 Lightning Surge Protector
Picture of Indoor 2-Port Med Power 10/100 Base-T CAT5 Lightning Surge Protector
SKU CMSP-CAT5-2
Available to Ship 128
Quantity Price
1 - 24 $164.99
25 - 49 $148.49
50 - 99 $131.99
100 + Call Us
Price $164.99

All Prices are in US Dollars and do not include duties



The CMSP-CAT5-2 provides protection for two CAT5 data lines. The unit is fully compatible with industry-standard 802.3af Power-over-Ethernet (PoE) devices and 10/100 Base-T Ethernet networks, providing protection to both Ethernet data pairs as well as the PoE power feed. The unit supports both 802.3af modes A and B supplying power. Power can be fed up the CAT5 data pairs, 1-2, 3-6 or using the two unused pairs, 4-5, 7-8. Each module supports both AC and +/- DC power. The CMSP-CAT5-2 features shielded RJ45 jacks for use with of shielded CAT5 cable.

This arrestor is compatible with 10 and 100 Base-T Network appliance with or without PoE capability. This includes Wireless Access Points, Wired Switches, Network Appliances, Outdoor Wireless Routers and CCTV IP Cameras. A ground lug and terminal is provided to allow connection to the rack system ground.

The rugged aluminum chassis can be wall or shelf mounted. Mounting holes are provided on the unit. The individual protector modules are field replaceable.

This lightning surge protector is compatible with Cisco legacy network appliance products like Access Points, IP Phones, DC Injectors and other equipment supporting reverse polarity PoE pinouts.

This protector is also available in a 4-port version, L-com part number CMSP-CAT5-4.

For additional information and complete specifications, click the Data Sheet link in the Downloads tab.


Features
  • Field replaceable modules
  • 802.3af PoE compatible
  • Protects 2 Ethernet lines
  • Supports shielded CAT5 cable

Application
  • CCTV IP Cameras
  • Wireless Access Points & Bridges
  • 10/100 Base-T Ethernet Equipment
  • Network Appliances and Switches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.