L-com

Economy In-Line 10/100 Base-T CAT5 Lightning Surge Protector

  • Picture of Economy In-Line 10/100 Base-T CAT5 Lightning Surge Protector
Picture of Economy In-Line 10/100 Base-T CAT5 Lightning Surge Protector
SKU ELP-CAT5
Available to Ship 33
Quantity Price
1 - 24 $80.29
25 - 49 $76.28
50 - 99 $72.26
100 + Call Us
Price $80.29

All Prices are in US Dollars and do not include duties



The ELP-CAT5 protects valuable equipment from static discharge, lightning and faulty wiring. In considering the cost of replacing damaged equipment and resultant lost productivity, the cost of an inline suppressor is small. Featuring RJ45 Jacks, these adapters easily connect in-line with existing data connections.

A ground wire and lug is provided directly on the suppressor providing superior grounding. The ELP-CAT5 features a rugged aluminum housing for maximum durability.

This protector is also available in a DIN mount version, see ELPD-CAT5.

For more information and complete specification, click on the data sheet link in the Downloads tab.

Note: This protector is not Power-Over-Ethernet (PoE) compatible.


Features
  • Good discharge capacity, low voltage protection
  • Inline style connection is fast and easy to install
  • Quick response, high transmission rate, low signal attenuation
  • RJ45 connectors
  • Rugged aluminum construction

Application
  • Protection for servers, routers, access points and networking equipment such as computers and printers
  • Protects 10/100 Base-T Ethernet networks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.