L-com

DC Protector Din Rail Mount W/Terminal Block 24VDC

  • Picture of DC Protector Din Rail Mount W/Terminal Block 24VDC
Picture of DC Protector Din Rail Mount W/Terminal Block 24VDC
SKU LPXT-DC-DIN-24V
Available to Ship 2
Quantity Price
1 - 9 $376.99
10 - 24 $361.91
25 - 99 $346.83
100 + Call Us
Price $376.99

All Prices are in US Dollars and do not include duties



The LPXT Series Din-Rail DC surge suppressors are modular, high-speed, high-current, solid-state devices designed to protect electronic equipment and systems from transient overvoltage. The suppressor limits the magnitude of transient overvoltage that may occur on low voltage DC power lines, 4-20mA current loops or low frequency data lines. Data lines that benefit from LPXT suppression include: Ethernet,RS-485/232, Profibus, Foundation Fieldbus, DH+ or DeviceNet.

The LPXT Series surge suppressors utilize only silicon avalanche suppression diodes (SASD). The suppressor provides continuous, bipolar protection and automatically resets after a surge event with no degradation to its protection capabilities. The suppressor includes a removable module with a base that mounts on a standard 35mm DIN (EN5022) rail. The suppressor size and form factor allows for convenient replacement of existing terminal blocks. The suppressor connects in a series (pass-through) configuration, the screw terminals accept two wire pairs (28 - 12AWG), and the device is rated for up to 10A of continuous current.
Note: The LPXT surge suppressor REQUIRES that the DIN-Rail have a solid low impedance path to Earth ground for proper suppressor operation

Features
  • Bidirectional protector
  • Mounts to any standard 35mm DIN Rail
  • Ultra Compact modular design
  • Line Voltage (12 VDC) (24 VDC) (48 VDC) (70 VDC)
  • Silicon Avalanche Suppression Diodes (SASD)

Application
  • DC Control line applications
  • Industrial control lines
  • Industrial process control


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.