Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

Data Surge Protector, Indoor, Gigabit Ethernet, RJ45

  • Picture of Data Surge Protector, Indoor, Gigabit Ethernet, RJ45
Picture of Data Surge Protector, Indoor, Gigabit Ethernet, RJ45
SKU LPXTRJ45-GB
Available to Ship 8
Quantity Price
1 - 9 $209.99
10 - 24 $201.59
25 - 99 $193.19
100 + Call Us
Price $209.99

All Prices are in US Dollars and do not include duties



The LPXTRJ45-GB Compact Gigabit Ethernet Surge Protector is engineered for high performance, compact versatile surge protection of Gigabit Ethernet equipment. This product will reduce installation time and expense on the job site while giving your system the protection performance it needs. The included DIN Rail Mount grounding clip allows for quick installation onto any standard 35mm DIN Rail and can also be used to wall mount the protector.
Note: The clip must be securely grounded for proper operation.

Features
  • Cost effective, light weight, easy to install and replace.
  • Lightning protection circuits utilize high energy dissipation characteristics of gas discharge tube (GDT) technology, fast response time and repeatable low clamping characteristics of silicon avalanche suppression diodes
  • RJ45 Unshielded jack for low insertion loss and high return loss to support full Gigabit Ethernet bandwidth with zero frame loss.
  • Protector can be mounted to a wall or 35mm DIN rail (DIN rail clip included and functions as ground connector)

Application
  • Intra-building cable runs
  • IP, network or web cameras
  • VoIP telephone
  • Wireless access points, servers and routers
  • 10/100/1000 Base-T Ethernet equipment


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.