To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

Data Line Protector Indoor/Outdoor 1GB Data Only

  • Picture of Data Line Protector Indoor/Outdoor 1GB Data Only
Picture of Data Line Protector Indoor/Outdoor 1GB Data Only
SKU LPXT-WP-GB-DT-C1D2
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The LPXT-WP Wallmount/ Pole Mount Series of Broadband Communications Protectors are designed to protect data networks with combinations of high speed data protocols. The protection circuits utilize silicon avalanche diode technology. The units are available in plastic or cast aluminum enclosures. Both enclosure options are outdoor qualified NEMA 3R type enclosures with easy mounting flanges. The LPXT-WP Wallmount/ Pole Mount series feature RJ-45 protection circuits for the Ethernet data pairs pins (1,2) (3,6) and DC un-polarized power pins (4,5) (7,8) for any combination of circuits up to 90VDC MCOV. The units are intended to be wall mounted and an optional bracket is available to allow a wide range of pole mount applications. The design incorporates a dedicated ground stud that must be bonded to the nearest grounding system (or Master Ground bar) for proper surge protection function. The system wiring is installed with RJ-45 type connectors that can feed directly into the chassis without having to cut or splice or route through strain relief holes. Both enclosure types include a built in cable retention feature for improved cable management. The plastic lid and base have molded fingers that grip the cables as the lid is attached. The metal enclosure has screw down clamps for maximum cable retention. In the unlikely event of surge protection self sacrifice, the individual protection cards will fail short to disrupt communication. The protection cards can be replaced for ease of service.

INSTALLATION: These protectors can be installed indoors or outdoors, on a wall or on a pole. A dedicated ¼-20 ground stud with jam-nut is provided inside the enclosure units that must be bonded to the nearest grounding system. A pole mount adapter kit (PN LPXT-WP-PMT) is available to adapt to installations on a wide range of pole diameters.

Features
  • In-Line Protection for 10/100 & Gigabit 1000 Mb/s PoE Ethernet data lines
  • Protected Pairs (1/2), (4/5), (3/6) and (7,8)
  • Integral mounting feet

Application
  • Wired Switches
  • Wireless LAN Access Points and Bridges
  • IP Surveillance Cameras
  • VoIP (Voice over Internet Protocol) Telephones


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.