L-com

BT-CAT6-P1-HPW Injector Kit with 56VDC @ 117.6W Power Supply

  • Picture of BT-CAT6-P1-HPW Injector Kit with 56VDC @ 117.6W Power Supply
Picture of BT-CAT6-P1-HPW Injector Kit with 56VDC @ 117.6W Power Supply
SKU BT-CAT6-P1-HPW56118
Available to Ship 171
Quantity Price
1 - 9 $147.99
10 - 24 $145.03
25 - 99 $142.07
100 + Call Us
Price $147.99

All Prices are in US Dollars and do not include duties



The BT-CAT6-P1-HPW56118 Outdoor Single-Port Gigabit CAT6 Midspan/Injector is a commercial grade Power-over-Ethernet device that provides DC or AC power for one 10/100/1000 Base-T Power-over-Ethernet, PoE equipped Network Appliance device. The unit uses Gigabit transformers on all four data pairs in contrast to cheaper designs that only use transformers for two pairs. It is compatible with devices that support the IEEE 802.3af and 802.3at standard PoE power feed using Mode B (Pins 4/5 and 7/8). The unit can also be user configured using internal jumpers to supply power up all four data pairs simultaneously (Pins 1/2, 3/6, 4/5 and 7/8). The majority of IEEE 802.3af and 802.3at Network Appliances can pull power off all four data pairs simultaneously. This allows higher power to be fed up the cable and cuts resistive power losses in the cable by half. The unit supports both positive and negative DC as well as AC power up to 60 volts. Power-over-Ethernet eliminates the need for an AC outlet at each Network Appliance location. An integral PTC fuse cuts power in case of a short. The PTC fuse auto resets after the short is removed.

Integral High Power Surge Protection

The BT-CAT6-P1-HPW56118 features integral surge protection for the data and power feeds for networks. It has been designed to meet the GR-1089 Intra-Building surge protection requirements for Ethernet lines. The design provides protection for both common and differential mode surges. The design utilizes three-pole differential Gas Tubes. The tubes feature ultra-low Line to Line and Line to Ground capacitance to minimize distortion of high-speed signals.

The BT-CAT6-P1-HPW56118 features shielded RJ45 jacks which helps reduce the effects of EMI interference. A ground lug and terminal is provided directly on the injector providing superior grounding. The compact weather resistant housing features a lockable hinged cover and mounting holes are provided on the rear of the enclosure for mounting. The two cable grommets may be adjusted to cable size and are removable.

This kit includes the protector/injector and a 56VDC @ 117.6W power supply (PS4870-25R).

This unit is also available individually or in the following kits:

Injector Only - BT-CAT6-P1-HPW
With 48VDC @ 48 Watt Power Supply - BT-CAT6P1HPW48W
With 48VDC @ 70 Watt Power Supply - BT-CAT6P1HPW70W

Indoor kit version also available - BT-CAT6-P1-HP-56118

For additional information and complete specifications, click on the data sheet in the Downloads tab.


Features
  • IEEE 802.3af and 802.3at compatibility
  • Surge Protection on all lines
  • GR-1089 Intra-Building rated
  • Includes 56VDC @ 117.6 Watt Power Supply
  • User configurable power feed and resettable PTC fuse

Application
  • Wireless LAN Access Points and Bridges
  • High definition IP Surveillance Cameras
  • WAN millimeter radios
  • Wired gigabit PoE switches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.