Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

BT-CAT5-P4J Injector Kit with 56VDC @ 117.6 Watt Power Supply

  • Picture of BT-CAT5-P4J Injector Kit with 56VDC @ 117.6 Watt Power Supply
Picture of BT-CAT5-P4J Injector Kit with 56VDC @ 117.6 Watt Power Supply
SKU BT-CAT5-P4J-56118
Available to Ship 342
Quantity Price
1 - 9 $277.99
10 - 24 $266.87
25 - 99 $255.75
100 + Call Us
Price $277.99

All Prices are in US Dollars and do not include duties



The BT-CAT5-P4J Quad port passive Power-over-Ethernet (PoE) Midspan/Injector from L-com provides a low cost solution for adding PoE capability to existing network switches. The unit is ideal for supplying power for up to four Network Appliances like Wireless Access Points and Bridges, Wired Switches and Cameras and IP Telephones with PoE capability.

The BT-CAT5-P4J features integral surge protection for the data lines and power feeds. The unit eliminates the need for an external surge protector. The unit provides protection for both common and differential mode surges. The design utilizes Thyristor diode technology which has superior power handling capability compared to TVS or Avalanche diode based designs. The BT-CAT5-P4J can also be used as a standalone lightning surge protector.

This kit includes the midspan/injector and a 56VDC @ 117.6W power supply (PS56118-25R).

This unit is also available individually or in the following kits:

Injector only - BT-CAT5-P4J
With 48VDC @ 48 Watt Power Supply - BT-CAT5-P4J-4848
With 48VDC @ 70 Watt Power Supply - BT-CAT5-P4J-4870

For more information and complete specifications, click the data sheet link below.


Features
  • Avaliable individually or in kits
  • Four ports
  • Industrial grade cast aluminum housing
  • Surge protection on all lines
  • Includes 56VDC @ 117.6 Watt Power Supply

Application
  • IP Surveillance Cameras
  • VoIP (Voice over Internet Protocol) Telephones
  • Wired Switches
  • Wireless LAN Access Points and Bridges

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.