Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

BT-CAT5-P1J Injector Kit with 56VDC @ 117.6 Watt Power Supply

  • Picture of BT-CAT5-P1J Injector Kit with 56VDC @ 117.6 Watt Power Supply
Picture of BT-CAT5-P1J Injector Kit with 56VDC @ 117.6 Watt Power Supply
SKU BT-CAT5-P1J-56118
Available to Ship 342
Quantity Price
1 - 9 $275.99
10 - 24 $264.95
25 - 99 $253.91
100 + Call Us
Price $275.99

All Prices are in US Dollars and do not include duties



The BT-CAT5-P1J-56118 Single-Port CAT5 PoE Midspan/Injector (also known as PoE Passive Splitter or Tap) is a commercial grade Power-over-Ethernet device that supplies power for a 10/100 Base-T Power-over-Ethernet, PoE equipped network device. It is compatible with a Power Device (PD) that support the IEEE 802.3af standard PoE power feed using Mode B (Pins 4/5 and 7/8). Additionally, the unit supports both positive and negative DC as well as AC power up to 55 volts. Only a single Ethernet cable is run to each Network Appliance instead of separate power and data cables. Power-over-Ethernet eliminates the need for an AC outlet to be installed.

Integral Medium Power Surge Protection

The BT-CAT5-P1J features integral surge protection for the data lines and power feeds. The unit eliminates the need for an external surge protector. The unit provides protection for both common and differential mode surges. High-speed semiconductors clamp any voltage, positive or negative on the wires. The limits are +/- 58 volts on the four cable pairs. The design utilizes Thyristor diode technology which has superior power handling capability compared to TVS or Avalanche diode based designs. The BT-CAT5-P1J can also be used as a standalone lightning surge protector.

A ground lug and terminal is located directly on the injector housing providing superior grounding. The cast aluminum housing includes integral mounting feet for ease of installation.

This kit includes the protector/injector and a 56VDC @ 117.6W power supply (PS56118-25R).

This unit is also available individually or in the following kits:

Injector only - BT-CAT5-P1J
With 48VDC @ 48 Watt Power Supply - BT-CAT5-P1J-4848
With 48VDC @ 70 Watt Power Supply - BT-CAT5-P1J-4870


Features
  • Includes 56VDC @ 117.6 Watt Power Supply
  • Lightning and surge protection on data and power lines
  • Shielded RJ-45 jacks EMI noise suppression
  • Avaliable individually or in kits
  • Industrial grade cast aluminum housing

Application
  • Bluetooth® Access Points
  • Wireless LAN Access Points and Bridges
  • IP Surveillance Cameras
  • VoIP (Voice over Internet Protocol) Telephones
  • Wireless LAN WiFi Amplifiers and Amplified Antennas

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.