L-com

7/16 M/F In/Out RF Surge Protector 100MHz - 512MHz 750W IP67 20kA Surge Filter Low PIM -155 dBc

  • Picture of 7/16 M/F In/Out RF Surge Protector 100MHz - 512MHz 750W IP67 20kA Surge Filter Low PIM -155 dBc
Picture of 7/16 M/F In/Out RF Surge Protector 100MHz - 512MHz 750W IP67 20kA Surge Filter Low PIM -155 dBc
SKU LCSP1034
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


RF surge protector (also known as lightning arrester) LCSP1034 from L-com utilizing a patented filter surge protection technology acts as a high-band filter shunting surge energy to ground to protect critical hardware while maintaining the RF performance. This RF surge protector component is manufactured in a coaxial in-line design with wide operating frequency range and available in stock with same day shipping .

Features
  • Waterproof IP67 rated
  • DC Block
  • Max RF Power 750W
  • Multi-strike capability
  • VSWR <1.1

Application
  • Public safety systems
  • Emergency response systems

Key Specifications

Key Specifications

Impedance
50 Ohm
Connector In Series
7/16 DIN
Connector In Gender
Male
Connector Out Series
7/16 DIN
Connector Out Gender
Female
Minimum Frequency
100 MHz
Maximum Frequency
512 MHz
Maximum Input Power
750 Watts
Direction
Directional
Throughput Energy
0.5 uJ

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.