L-com

7/16 F/M RF Surge Protector 698MHz - 2.7GHz DC Pass 1000W IP67 20kA Surge Filter Low PIM -155 dBc

  • Picture of 7/16 F/M RF Surge Protector 698MHz - 2.7GHz DC Pass 1000W IP67 20kA Surge Filter Low PIM -155 dBc
Picture of 7/16 F/M RF Surge Protector 698MHz - 2.7GHz DC Pass 1000W IP67 20kA Surge Filter Low PIM -155 dBc
SKU LCSP1005
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


RF surge protector (also known as lightning arrester) LCSP1005 from L-com utilizing a patented spiral inductor design enables an almost instantaneous response to a lightning surge to protect critical hardware while maintaining the RF performance. This RF surge protector component is manufactured in a coaxial in-line design with wide operating frequency range and available in stock with same day shipping.

Features
  • Frequency range from 698MHz to 2.7GHz
  • Low PIM performance
  • VSWR <1.1
  • Low insertion loss
  • Waterproof IP67 rated

Application
  • Cellular communication systems
  • Emergency response systems
  • Industrial
  • Public safety systems

Key Specifications

Key Specifications

Impedance
50 Ohm
Connector In Series
7/16 DIN
Connector In Gender
Female
Connector Out Series
7/16 DIN
Connector Out Gender
Male
Minimum Frequency
698 MHz
Maximum Frequency
2.7 GHz
Maximum Input Power
1,000 Watts
Direction
Directional
Throughput Energy
25,000 uJ

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.