L-com

7/16 F/M Bulkhead Surge Protector 698MHz - 2.7GHz DC Block 500W IP67 Surge Filter Low PIM -163 dBc

  • Picture of 7/16 F/M Bulkhead Surge Protector 698MHz - 2.7GHz DC Block 500W IP67 Surge Filter Low PIM -163 dBc
Picture of 7/16 F/M Bulkhead Surge Protector 698MHz - 2.7GHz DC Block 500W IP67 Surge Filter Low PIM -163 dBc
SKU LCSP1008
Available to Ship 2
Quantity Price
1 - 9 $197.99
10 - 24 $190.07
25 - 99 $182.15
100 + Call Us
Price $197.99

All Prices are in US Dollars and do not include duties



RF surge protector (also known as lightning arrester) LCSP1008 from L-com utilizing a patented spiral inductor design enables an almost instantaneous response to a lightning surge to protect critical hardware while maintaining the RF performance. This RF surge protector component is manufactured in a coaxial in-line design with wide operating frequency range and available in stock with same day shipping.

Features
  • Frequency range from 698MHz to 2.7GHz
  • Low insertion loss
  • Low PIM performance
  • VSWR <1.1
  • Waterproof IP67 rated

Application
  • Cellular communication systems
  • Emergency response systems
  • Industrial
  • Public safety systems

Key Specifications

Key Specifications

Impedance
50 Ohm
Connector In Series
7/16 DIN
Connector In Gender
Female
Connector Out Series
7/16 DIN
Connector Out Gender
Male
Minimum Frequency
698 MHz
Maximum Frequency
2.7 GHz
Maximum Input Power
500 Watts
Direction
Bidirectional
Throughput Energy
0.01 uJ

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.