We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

RF Surge Protector, Reverse Polarity TNC F/M, DC - 6GHz, DC Pass 60Vdc

SKU AL-RTPRTJER-1
Available to Ship 1
Quantity Price
1 - 24 $63.99
25 - 49 $60.79
50 - 99 $57.59
100 + Call Us
Price $63.99

All Prices are in US Dollars and do not include duties



RF surge protector (also known as lightning arrestor) AL-RTPRTJER-1 from LCOM utilizing a gas discharge tube design to protect critical hardware while maintaining the RF performance. This RF surge protector component is manufactured in a coaxial in-line design with wide operating frequency range. LCOM RF surge protector products are available in stock with same day shipping.

Features
  • Broadband Performance from DC to 6 GHz
  • Repetitive Lightning Strike Capability
  • Bi-directional Protection
  • Replaceable Gas Tube for Installation Longevity
  • Robust Brass Construction

Application
  • WiFi
  • Wireless Base Stations
  • Automotive
  • Avionics
  • Military Communications

Key Specifications

Key Specifications

Impedance
50 Ohm
Connector In Gender
Female
Connector Out Gender
Male
Minimum Frequency
DC
Maximum Frequency
6 GHz
Direction
Bi-Directional

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.