Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

1U 19" Rack Mount 16 Slot Enclosure For LPXT Data Line Protector Modules

  • Picture of 1U 19" Rack Mount 16 Slot Enclosure For LPXT Data Line Protector Modules
Picture of 1U 19" Rack Mount 16 Slot Enclosure For LPXT Data Line Protector Modules
SKU LPXT-MOD-CHASSIS
Available to Ship 4
Quantity Price
1 - 9 $325.99
10 - 24 $312.95
25 - 99 $299.91
100 + Call Us
Price $325.99

All Prices are in US Dollars and do not include duties



The LPXT-MOD-CHASSIS is a 1RU 19" rack mount chassis designed to hold up to 16 LPXT protection modules which when installed into the chassis leaves all input/output connections facing front. The LPXT Series Protection Modules employ a hybrid protection solution comprised of high-energy gas discharge tube technology and low-capacitance transient blocking technology. You can mix & match the different modules to meet your unique configuration requirements.
Note: The dedicated dual ground studs on the rear of the unit must be connected to the nearest master ground bar for proper operation.

Features
  • 14 gauge aluminum, beige powder coat
  • Easy mix & match plug and play operation
  • Mounts to Standard 1U 19 Inch Rack Space
  • Supports up to sixteen (16) L-com LPXT Series modules

Application
  • 10/100/1000 Base-T Ethernet equipment
  • Intra-building cable runs
  • IP, network or web cameras
  • VoIP telephone
  • Wireless access points, servers and routers


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.