L-com

19" Rack Mount 4-Port Med Power 10/100 Base-T CAT5 - RJ45

  • Picture of 19" Rack Mount 4-Port Med Power 10/100 Base-T CAT5 - RJ45
Picture of 19" Rack Mount 4-Port Med Power 10/100 Base-T CAT5 - RJ45
SKU RMSP-CAT5S-4
Available to Ship 8
Quantity Price
1 - 9 $209.99
10 - 24 $201.59
25 - 99 $193.19
100 + Call Us
Price $209.99

All Prices are in US Dollars and do not include duties



The RMSP-CAT5S-4 provides protection for four CAT5 data lines. The unit is fully compatible with industry-standard 802.3af Power-over-Ethernet (PoE) devices and 10/100 Base-T Ethernet networks, providing protection to both Ethernet data pairs as well as the PoE power feed. The unit supports both 802.3af modes A and B supplying power. Power can be fed up the CAT5 data pairs, 1-2, 3-6 or using the two unused pairs, 4-5, 7-8. Each module supports both AC and +/- DC power. The RMSP-CAT5S-4 features shielded RJ45 jacks for use with of shielded CAT5 cable.

High-speed semiconductors clamp any voltage, positive or negative on the wires. The limits are +/- 58 volts on the four cable pairs. The unit is compatible with both normal and inverted polarity voltage PoE equipment. The design utilizes Thyristor diode technology which has superior power handling capability compared to TVS or Avalanche diode based designs.

This arrestor is compatible with 10 and 100 Base-T Network appliance with or without PoE capability. This includes Wireless Access Points, Wired Switches, Network Appliances, Outdoor Wireless Routers and CCTV IP Cameras. A ground lug and terminal is provided to allow connection to the rack system ground.

This protector is also available in a 12-port, 2U rack version, see RMSP-CAT5S-12.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • Protects up to 4 CAT5 Ethernet Lines
  • 802.3af PoE compatible
  • Supports shielded CAT5 cable
  • Field replaceable modules
  • 1U rack panel

Application
  • 10/100 Base-T Ethernet Equipment
  • Wireless Access points and Bridges
  • Network Appliances and Switches
  • CCTV IP Cameras

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.