L-com

Starlink Gen 3 Ethernet Outdoor Replacement Kit, 2x Cables, RJ45 Male to Waterproof IP68 Female, Cat6 Shielded U/FTP 26AWG UV CMX PVC, 1M

  • Picture of Starlink Gen 3 Ethernet Outdoor Replacement Kit, 2x Cables, RJ45 Male to Waterproof IP68 Female, Cat6 Shielded U/FTP 26AWG UV CMX PVC, 1M
  • Picture of Starlink Gen 3 Ethernet Outdoor Replacement Kit, 2x Cables, RJ45 Male to Waterproof IP68 Female, Cat6 Shielded U/FTP 26AWG UV CMX PVC, 1M
  • Picture of Starlink Gen 3 Ethernet Outdoor Replacement Kit, 2x Cables, RJ45 Male to Waterproof IP68 Female, Cat6 Shielded U/FTP 26AWG UV CMX PVC, 1M
  • Picture of Starlink Gen 3 Ethernet Outdoor Replacement Kit, 2x Cables, RJ45 Male to Waterproof IP68 Female, Cat6 Shielded U/FTP 26AWG UV CMX PVC, 1M
  • Picture of Starlink Gen 3 Ethernet Outdoor Replacement Kit, 2x Cables, RJ45 Male to Waterproof IP68 Female, Cat6 Shielded U/FTP 26AWG UV CMX PVC, 1M
Picture of Starlink Gen 3 Ethernet Outdoor Replacement Kit, 2x Cables, RJ45 Male to Waterproof IP68 Female, Cat6 Shielded U/FTP 26AWG UV CMX PVC, 1M
SKU TSLG3-ODKIT-1M
Available to Ship 418
Quantity Price
1 - 24 $84.99
25 - 49 $81.59
50 - 99 $79.04
100 + Call Us
Price $84.99

All Prices are in US Dollars and do not include duties



The TSLG3-ODKIT-1M Ethernet cable kit from L-com includes two RJ45 male to waterproof IP68 female Ethernet cables manufactured to connect from Gen 3 router to the antenna. This Ethernet cable kit is a versatile solution for extending and replacing damaged cables in a variety of settings without needing proprietary ones. These Ethernet cables come with a UL and CMX rated PVC jacket. Make your online purchase right now to take advantage of our same-business-day shipping.

L-com’s Cat 6 shielded cables are available in the length of 1 meter. Designed for use with standard Gen 3 antenna and routers, this Ethernet cable kit is also ideal for network extension and replacement purposes. Our TSLG3-ODKIT-1M RJ45 male to IP68 female cable kit is compatible with rectangular satellite connectors. Whether for setting up a new network or replacing damaged cables, this kit provides everything that is needed for a seamless installation process.

The TSLG3-ODKIT-1M outdoor Ethernet cables are suitable for Wi-Fi for RVs, camping, boats and caravans, as well as home internet installation applications. Our RJ45 male to IP68 female cables are built with a 26 AWG conductor. This Cat 6 Ethernet cable kit from L-com is durable and built to last, ensuring a reliable and high-speed connection for the network. Additional dimensions and specifications for this Gen 3 Ethernet cable kit are available on our downloadable PDF datasheet.

L-com offers one of the largest in-stock selections of Cat 6 Ethernet cable kits for international and domestic orders. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal RJ45 male to IP68 female cable replacement kit for your requirements.


Features
  • Starlink Gen 3 Indoor Ethernet cable assembly replacement kit; Comes with two 1 meter Male to Female Gen 3 Ethernet cables (not compatible with Gen 2 or lower)
  • Extend and connect using standard Cat6 or better Ethernet cables
  • Features 26AWG construction with U/FTP pair shielding for a stable network connection and up to 1.2Gpbs Category 6 performance
  • UL outdoor UV and CMX jacket can be used in all conditions and the all-weather RJ45 male connectors will seal to your Starlink Dish and Router
  • Indoor kit contains two male to female Starlink Ethernet cables; Outdoor kit contains two male to female with IP68 coupler Starlink Ethernet cables; Indoor-Outdoor kit contains one of each

Application
  • Starlink Standard Gen 3 dishes and routers
  • Network extension and replacement
  • Mobile Wi-Fi including RVs, camping, boats and caravans
  • Home internet
  • Starlink Rectangular Satellite


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.