L-com

Stainless Steel Wall Plate with a 0.395 in Dia. Circular Opening

  • Picture of Stainless Steel Wall Plate with a 0.395 in Dia. Circular Opening
  • Picture of Stainless Steel Wall Plate with a 0.395 in Dia. Circular Opening
  • Picture of Stainless Steel Wall Plate with a 0.395 in Dia. Circular Opening
  • Picture of Stainless Steel Wall Plate with a 0.395 in Dia. Circular Opening
  • Picture of Stainless Steel Wall Plate with a 0.395 in Dia. Circular Opening
Picture of Stainless Steel Wall Plate with a 0.395 in Dia. Circular Opening
SKU LC-WPSSCX-01
Available to Ship 1491
Quantity Price
1 - 9 $3.47
10 - 24 $3.33
25 - 99 $3.19
100 + Call Us
Price $3.47

All Prices are in US Dollars and do not include duties



L-com’s LC-WPSSCX-01 is a single gang stainless steel wall plate that has a 0.395 in diameter circular opening that can accomodate circular mount jacks or couplers of that dimension. Our metal faceplate is rugged and offers a clean design that looks good in most install spaces. This wall plate is stocked to be readily available for same-business-day shipping.

L-com’s LC-WPSSCX-01 wall plate is suitable for any application where you need to secure a circular connector to a single gang electrical box or mounting bracket. CAD drawings with dimensions are available on our website.

Our expert technical support and knowledgeable sales team can assist you in obtaining the right product to meets your project needs.


Features
  • Stainless Steel
  • Single Gang
  • Qty (1) 0.395 Inch Diameter Round Opening

Application
  • Network Installation
  • Telecomunications
  • LAN
  • Voice/Data

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.