L-com

Stainless Steel Wall Plate with 4 Keystone Style Mount Openings

  • Picture of Stainless Steel Wall Plate with 4 Keystone Style Mount Openings
  • Picture of Stainless Steel Wall Plate with 4 Keystone Style Mount Openings
  • Picture of Stainless Steel Wall Plate with 4 Keystone Style Mount Openings
  • Picture of Stainless Steel Wall Plate with 4 Keystone Style Mount Openings
  • Picture of Stainless Steel Wall Plate with 4 Keystone Style Mount Openings
Picture of Stainless Steel Wall Plate with 4 Keystone Style Mount Openings
SKU LC-WPSSK-04
Available to Ship 1666
Quantity Price
1 - 9 $6.79
10 - 24 $6.52
25 - 99 $6.25
100 + Call Us
Price $6.79

All Prices are in US Dollars and do not include duties



L-com’s LC-WPSSK-04 is a single gang stainless steel wall plate designed to accomodate 4 keystone style mount jacks or couplers. Our metal faceplate is rugged and offers a clean design that looks good in most install spaces. This wall plate is stocked to be readily available for same-business-day shipping.

L-com’s LC-WPSSK-04 keystone jack wall plate is suitable for network installation, telecommunications, LAN, and voice/data applications. CAD drawings with dimensions are available on our website.

Our expert technical support and knowledgeable sales team can assist you in obtaining the right product to meets your project needs.


Features
  • Stainless Steel
  • Single Gang
  • Accepts 4 Keystone Style Mount Jacks

Application
  • Network Installation
  • Telecomunications
  • LAN
  • Voice/Data

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.