L-com

ST UPC 2x to ST UPC 2x, MM OM1, military tactical distribution cable assembly, 10 meters

  • Picture of ST UPC 2x to ST UPC 2x, MM OM1, military tactical distribution cable assembly, 10 meters
  • Picture of ST UPC 2x to ST UPC 2x, MM OM1, military tactical distribution cable assembly, 10 meters
  • Picture of ST UPC 2x to ST UPC 2x, MM OM1, military tactical distribution cable assembly, 10 meters
  • Picture of ST UPC 2x to ST UPC 2x, MM OM1, military tactical distribution cable assembly, 10 meters
Picture of ST UPC 2x to ST UPC 2x, MM OM1, military tactical distribution cable assembly, 10 meters
SKU FCA-2M1STUSTUDM-10
Available to Ship 8
Quantity Price
1 - 4 $261.99
5 - 9 $256.75
10 - 24 $251.51
25 + Call Us
Price $261.99

All Prices are in US Dollars and do not include duties



When it comes to demanding communication networks, the L-com FCA-2M1STUSTUDM-10 military tactical fiber optic cable assembly is the pinnacle of reliability. Boasting an array of impressive attributes, this cable ensures unparalleled performance and durability. L-com’s FCA-2M1STUSTUDM-10 military tactical distribution cable assembly features ST connectors with UPC polish on both ends, 2x configuration with MM OM1 fiber. The 12in (0.3048M) breakout length, 5.0mm cable diameter and overall length of 10 meters provide ease of installation and durability, while the cable is enhanced with aramid strength members for added ruggedness.

The L-com FCA-2M1STUSTUDM-10 leverages the trusted OCC cable technology with the D-002CWST5KM cable, ensuring reliability and peak performance. Its polyurethane jacket is designed for superior abrasion, cut, and chemical resistance, making it ideal for tough conditions. This cable is perfect for temporary deployments where installation and retrieval are required and is equipped with a thick layer of aramid strength members. It also utilizes COTS ST connectors, offering seamless compatibility and trustworthiness.

Whether it's for military tactical distribution, emergency networks, or outdoor deployments, the L-com FCA-2M1STUSTUDM-10 guarantees dependable and high-quality connections. Its robust design, premium materials, and unwavering performance make it the ultimate choice for mission-critical communication needs. Upgrade your network today with the FCA-2M1STUSTUDM-10 military tactical distribution cable and experience the peace of mind that comes with top-tier reliability. Other lengths and configurations are also available on request, if you do not see the length, you are looking for, please contact our expert technical support.


Features
  • Ideal for temporary deployment where installation and retrieval is required
  • polyurethane jacketed for abrasion, cut, and chemical resistance
  • Utilizes OCC cable D-002CWST5KM
  • Thick layer of aramid strength members
  • Utilizes COTS ST connectors

Application
  • Outdoor tactical
  • Military data comm
  • Emergency networks
  • Field communications
  • Inter-shelter communications
  • Navy & commercial shipboard
  • Airborne systems
  • Oil and gas surface applications
  • Homeland security and surveillance


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.