L-com

ST SM Simplex Fiber Connector for 3.0mm Cable

  • Picture of ST SM Simplex Fiber Connector for 3.0mm Cable
Picture of ST SM Simplex Fiber Connector for 3.0mm Cable
SKU FOC-STSMS30
Available to Ship 19
Quantity Price
1 - 24 $6.59
25 - 49 $6.33
50 - 99 $6.13
100 + Call Us
Price $6.59

All Prices are in US Dollars and do not include duties



L-com's FOC-STSMS30 ST single mode connector is desgined for use with 3.0mm jacketed fiber. The connector body is metal for durability and precision mating of connectors. The yellow strain relief boot provides support for installed cables, minimizing the change of breaking a fiber at the connector.

Features
  • ST connector
  • For use with single mode fiber
  • For use with fiber diameter of 3.0mm

Application
  • Fiber termination
  • Test Equipment Cabling
  • Rugged Fiber Deployments
  • Legacy Fiber Networks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.