We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

ST SM Simplex Fiber Connector for 1.6mm Cable

SKU FOC-STSMS16
Available to Ship Call us
Quantity Price
1 - 24 $7.69
25 - 49 $7.38
50 - 99 $7.15
100 + Call Us
Price $7.69

All Prices are in US Dollars and do not include duties



L-com's FOC-STSMS16 ST single mode connector is desgined for use with 1.6mm jacketed fiber. The connector body is metal for durability and precision mating of connectors. The yellow strain relief boot provides support for installed cables, minimizing the change of breaking a fiber at the connector.

Features
  • ST connector
  • For use with single mode fiber
  • For use with fiber diameter of 1.6mm

Application
  • Fiber termination
  • Test Equipment Cabling
  • Rugged Fiber Deployments
  • Legacy Fiber Networks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.