L-com

ST MM Simplex Fiber Connector for 3.0mm Cable

  • Picture of ST MM Simplex Fiber Connector for 3.0mm Cable
Picture of ST MM Simplex Fiber Connector for 3.0mm Cable
SKU FOC-STMMS30
Available to Ship 211
Quantity Price
1 - 24 $4.93
25 - 49 $4.73
50 - 99 $4.58
100 + Call Us
Price $4.93

All Prices are in US Dollars and do not include duties



L-com's FOC-STMMS30 ST multimode connector is desgined for use with 3.0mm jacketed fiber. It features a metal body for durability and secure mating to adapters/couplers. Also included is a black strain relief boot.

Features
  • ST connector
  • For use with multimode fiber
  • For use with fiber diameter of 3.0mm

Application
  • Fiber termination
  • Test Equipment Cabling
  • Rugged Fiber Deployments
  • Legacy Fiber Networks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.