L-com

ST MM Simplex Fiber Connector for 1.6mm Cable

SKU FOC-STMMS16M
Available to Ship 430
Quantity Price
1 - 24 $4.93
25 - 49 $4.73
50 - 99 $4.58
100 + Call Us
Price $4.93

All Prices are in US Dollars and do not include duties



L-com's FOC-STMMS16M ST multimode connector is desgined for use with 1.6mm jacketed fiber. It features a metal body for durability and secure mating to adapters/couplers. Also included is a black strain relief boot.

Features
  • ST connector featuring metal body
  • For use with multimode fiber
  • For use with fiber diameter of 1.6mm

Application
  • Fiber termination
  • Test Equipment Cabling
  • Rugged Fiber Deployments
  • Legacy Fiber Networks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.