L-com

SSMC Plug Right Angle Connector Solder Attachment Thru Hole PCB

SKU RFPCB-SMC-MR-12G-199
Available to Ship 5
Quantity Price
1 - 24 $48.99
25 - 49 $46.54
50 - 99 $44.09
100 + Call Us
Price $48.99

All Prices are in US Dollars and do not include duties



RFPCB-SMC-MR-12G-199 SSMC Plug right angle PCB connector available from L-com has a 50 Ohm impedance. This RF connector has a Thru Hole connector mount interface and is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. This SSMC Plug connector uses solder as an attachment method. Our Plug SSMC PCB connector provides a maximum frequency of 12.4 GHz. The SSMC connector is available in a 0.43-inch length and 0.15-inch width. The L-com SSMC Plug PCB connector has a Teflon dielectric type. This SSMC PCB connector has a Beryllium Copper body with gold plating. Our RFPCB-SMC-MR-12G-199 SSMC connector has a brass contact with gold plating. This L-com SSMC Plug connector will ship the same day as purchased. Our SSMC xplug connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build SSMC custom connector cable assemblies that will ship the same day as well. The SSMC Plug connector with 50 Ohm impedance has a weight of 0.004 lbs. This threaded RF connector has a high quality construction. The Plug coaxial connector is capable of operating at temperatures ranging from -65 deg C to 165 deg C. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF that meets your requirements.

Features
  • Max. Operating Frequency 12.4 GHz
  • Gold Plated Beryllium Copper Contact
  • Contact plating according to MIL-PRF-39012
  • Reliable threaded coupling
  • Small SSMC connector form factor (50% smaller than SMA, radially)
  • IEC 60169-20 SSMC connector interface
  • In stock and ready to ship

Application
  • General Purpose Test
  • Space Saving for PCB Applications
  • Avionics
  • A/D Modules
  • Data Acquisition
  • Software defined radio (SDR)
  • RADAR/SONAR
  • Ultra Wideband Digital Receivers
  • Medical equipment

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SSMC
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Right Angle
Attachment Method
Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
12.4 GHz
Interface Type 1
Thru Hole

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.