SSMC Plug Connector Clamp/Solder Attachment for RG405, Semi-rigid/ Formable 086 Semi-rigid Coax Cable

Item # LCCN45365
Availability
40
Price Table
Quantity Price
1 - 24 $29.99
25 - 49 $28.49
50 - 99 $26.99
100 + Call Us
Add to Cart

Description

L-com's LCCN45365 SSMC plug connector with clamp/solder attachment for RG405, Semi-rigid/ Formable 086 Semi-rigid Coax Cable is part of our full line of RF components available for same-day shipping. Our SSMC plug connector operates up to a maximum frequency of 12.4 GHz and offers good VSWR of 1.38:1. Our SSMC plug connector LCCN45365 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Max. Operating Frequency 12.4 GHz
  • Good VSWR of 1.38:1
  • Gold Plated Beryllium Copper Contact
  • Contact plating according to MIL-G-45204
  • Reliable threaded coupling
  • Small SSMC connector form factor (50% smaller than SMA, radially)
  • IEC 60169-20 SSMC connector interface
  • In stock and ready to ship
Application
  • General Purpose Test
  • Custom Cable Assemblies
  • Avionics
  • A/D Modules
  • Data Acquisition
  • Software defined radio (SDR)
  • RADAR/SONAR
  • Ultra Wideband Digital Receivers
  • Medical equipment