We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

SSMC Plug Connector Clamp/Solder Attachment for Semi-rigid/ 047 Semi-rigid/ Formable 047 Semi-rigid Coax Cable

SKU LCCN45366
Available to Ship 9
Quantity Price
1 - 24 $45.59
25 - 49 $43.31
50 - 99 $41.03
100 + Call Us
Price $45.59

All Prices are in US Dollars and do not include duties



L-com's LCCN45366 SSMC plug connector with clamp/solder attachment for Semi-rigid/ 047 Semi-rigid/ Formable 047 Semi-rigid Coax Cable is part of our full line of RF components available for same-day shipping. Our SSMC plug connector operates up to a maximum frequency of 12.4 GHz. Our SSMC plug connector LCCN45366 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Max. Operating Frequency 12.4 GHz
  • Gold Plated Beryllium Copper Contact
  • Contact plating according to MIL-G-45204
  • Reliable threaded coupling
  • Small SSMC connector form factor (50% smaller than SMA, radially)
  • IEC 60169-20 SSMC connector interface
  • In stock and ready to ship

Application
  • General Purpose Test
  • Custom Cable Assemblies
  • Avionics
  • A/D Modules
  • Data Acquisition
  • Software defined radio (SDR)
  • RADAR/SONAR
  • Ultra Wideband Digital Receivers
  • Medical equipment


Product Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SSMC
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Clamp/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
12.4 GHz

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.