L-com

SSMC Plug Connector Crimp/Solder Attachment for RG316, RG174, RG188

  • Picture of SSMC Plug Connector Crimp/Solder Attachment for RG316, RG174, RG188
Picture of SSMC Plug Connector Crimp/Solder Attachment for RG316, RG174, RG188
SKU LCCN45209
Available to Ship 20
Quantity Price
1 - 24 $19.79
25 - 49 $18.80
50 - 99 $17.81
100 + Call Us
Price $19.79

All Prices are in US Dollars and do not include duties



L-com's LCCN45209 SSMC plug connector with crimp/solder attachment for RG316, RG174 and RG188 is part of our full line of RF components available for same-day shipping. Our SSMC plug connector operates up to a maximum frequency of 12.4 GHz and offers good VSWR of 1.5:1. Our SSMC plug connector LCCN45209 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Max. Operating Frequency 12.4 GHz
  • Good VSWR of 1.5:1
  • Gold Plated Beryllium Copper Contact

Application
  • General Purpose Test
  • Custom Cable Assemblies


Product Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SSMC
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Crimp/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
12.4 GHz
Interface Type 1
RG316
Interface Type 2
RG174
Interface Type 3
RG188

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.