L-com

SSMC Jack Right Angle Bulkhead Mount Connector Crimp/Solder Attachment for RG405, Semi-rigid/ Formable 086 Semi-rigid Coax Cable

  • Picture of SSMC Jack Right Angle Bulkhead Mount Connector Crimp/Solder Attachment for RG405, Semi-rigid/ Formable 086 Semi-rigid Coax Cable
Picture of SSMC Jack Right Angle Bulkhead Mount Connector Crimp/Solder Attachment for RG405, Semi-rigid/ Formable 086 Semi-rigid Coax Cable
SKU LCCN45387
Available to Ship 3
Quantity Price
1 - 24 $28.99
25 - 49 $27.54
50 - 99 $26.09
100 + Call Us
Price $28.99

All Prices are in US Dollars and do not include duties



L-com's LCCN45387 SSMC jack right angle connector with crimp/solder attachment for for RG405, Semi-rigid/ Formable 086 Semi-rigid Coax Cable is part of our full line of RF components available for same-day shipping. Our SSMC jack connector operates up to a maximum frequency of 12.4 GHz and offers good VSWR of 1.63:1. Its right angle body geometry allows for easier connections in tight spaces. Our SSMC jack right angle connector LCCN45387 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Max. Operating Frequency 12.4 GHz
  • Good VSWR of 1.63:1
  • Gold Plated Beryllium Copper Contact
  • Contact plating according to MIL-G-45204
  • Reliable threaded coupling
  • Small SSMC connector form factor (50% smaller than SMA, radially)
  • IEC 60169-20 SSMC connector interface
  • In stock and ready to ship

Application
  • General Purpose Test
  • Custom Cable Assemblies
  • Avionics
  • A/D Modules
  • Data Acquisition
  • Software defined radio (SDR)
  • RADAR/SONAR
  • Ultra Wideband Digital Receivers
  • Medical equipment

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SSMC
Connector Gender
Jack
Impedance
50 Ohm
Body Style
Right Angle
Attachment Method
Crimp/Solder
Mount Method
Bulkhead
Minimum Frequency
DC
Maximum Frequency
12.4 GHz
Interface Type 1
RG405

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.