L-com

Square Power Distribution Unit with a Neon Indicator, EMI Filter, 6 C13 Shuttered Outlets

  • Picture of Square Power Distribution Unit with a Neon Indicator, EMI Filter, 6 C13 Shuttered Outlets
  • Picture of Square Power Distribution Unit with a Neon Indicator, EMI Filter, 6 C13 Shuttered Outlets
  • Picture of Square Power Distribution Unit with a Neon Indicator, EMI Filter, 6 C13 Shuttered Outlets
  • Picture of Square Power Distribution Unit with a Neon Indicator, EMI Filter, 6 C13 Shuttered Outlets
  • Picture of Square Power Distribution Unit with a Neon Indicator, EMI Filter, 6 C13 Shuttered Outlets
Picture of Square Power Distribution Unit with a Neon Indicator, EMI Filter, 6 C13 Shuttered Outlets
SKU ACPDU-C46C3-F-LC
Available to Ship 14
Quantity Price
1 - 24 $123.99
25 - 49 $117.79
50 - 99 $111.59
100 + Call Us
Price $123.99

All Prices are in US Dollars and do not include duties



L-com’s ACPDU-C46C3-F-LC is a box-style compact square IEC power distribution unit with a neon indicator and EMI filter, designed for efficient and organized power distribution. This compact and square PDU is constructed using high-quality ABS material, ensuring both reliability and safety in the electrical setup. Our IEC power distribution unit is stocked to be available on same-business-day shipment.

This square-designed power distribution unit ensures a space-efficient and convenient fit in the electrical setup. Our ACPDU-C46C3-F-LC IEC power distribution unit is rated for a maximum current of 10A. This power distribution unit with a fuse is offered in filtered or non-filtered options.

The L-com IEC power distribution unit features 1 nickel plated brass integral EN60320 inlet and 6 C13 tin plated brass shuttered outlets. With a maximum voltage rating of 250V, it's capable of handling a wide range of voltage requirements. This power distribution unit from L-com is designed to operate at temperatures ranging from -5 to 60 deg C.

L-com has an in-stock selection of ABS power distribution units. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the IEC power distribution unit as per your requirements.


Features
  • 6x C13 Outlets
  • Single Fuseholder

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.