L-com

Spring barrel N-Type Antenna Connector RG58

  • Picture of Spring barrel N-Type Antenna Connector RG58
  • Picture of Spring barrel N-Type Antenna Connector RG58
  • Picture of Spring barrel N-Type Antenna Connector RG58
  • Picture of Spring barrel N-Type Antenna Connector RG58
Picture of Spring barrel N-Type Antenna Connector RG58
SKU LCANCM1000
Available to Ship 38
Quantity Price
1 - 24 $80.99
25 - 49 $76.94
50 - 99 $72.89
100 + Call Us
Price $80.99

All Prices are in US Dollars and do not include duties



L-com’s LCANCM1000 is a spring barrel N-type antenna connector for RG58-series cable. The N-type connector is specifically designed to be used for antenna mounting in high vibrative environments. This high-quality antenna connector is made of 304 stainless steel material.

The LCANCM1000 antenna connector from L-com can withstand temperatures ranging from -40 to 80 degrees C. This spring barrel N-type connector has a length of 6 inches, a width of 2 inches, and a weight of 1.5 lbs. Additional dimensions and specifications for this antenna connector are on our downloadable PDF datasheet above.

L-com has one of the largest in-stock selections of N-type connectors for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal antenna connector for your requirements.


Features
  • Heavy Duty 5.5mm Spring Barrel
  • N-Type Female to N-Type Female Connector
  • 12ft RG58 Cable

Application
  • Unmanned Vehicles
  • Mobile Systems
  • Mining Equipment
  • Agricultural Equipment

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.