Splitter Distribution Box 8 Ports with SC/APC Adapter (without Pigtails)

Item # LCFDB-0208A-SCA
Availability
112
Price Table
Quantity Price
1 - 24 $78.99
25 - 49 $75.04
50 - 99 $71.09
100 + Call Us
Add to Cart

Description

Indoor/Outdoor Wall Mounted, Single Door Fiber Distribution box is ideal for end terminations of fiber optic runs in residential or commercial buildings. Integral gasket seal provides IP54 level of protection. The LCFDB-0208A-SCA comes with 8 Simplex SC/APC Coupler Ports installed (pigtails sold separately) 2 cable entry points available with strain relief clamps.

Features
  • 8 Simplex SC/APC Couplers pre-installed
  • Cable Management Tray designed to securely and safely hold your fiber strands
  • Waterproof IP54 design with gasket seal and secure lid latch
  • Integrated mounting holes for securing to any flat surface
Application
  • FTTH Access Networks
  • Telecommunication Networks
  • CATV Networks
  • Data Communications Networks
  • Data Communications Networks


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov