L-com

Splitter Distribution Box 8 Ports with 8 SC/APC SM Simplex Adapter and 1:8 SC/APC PLC Splitter

  • Picture of Splitter Distribution Box 8 Ports with 8 SC/APC SM Simplex Adapter and 1:8 SC/APC PLC Splitter
  • Picture of Splitter Distribution Box 8 Ports with 8 SC/APC SM Simplex Adapter and 1:8 SC/APC PLC Splitter
  • Picture of Splitter Distribution Box 8 Ports with 8 SC/APC SM Simplex Adapter and 1:8 SC/APC PLC Splitter
  • Picture of Splitter Distribution Box 8 Ports with 8 SC/APC SM Simplex Adapter and 1:8 SC/APC PLC Splitter
  • Picture of Splitter Distribution Box 8 Ports with 8 SC/APC SM Simplex Adapter and 1:8 SC/APC PLC Splitter
Picture of Splitter Distribution Box 8 Ports with 8 SC/APC SM Simplex Adapter and 1:8 SC/APC PLC Splitter
SKU LCFDB-0208A-P8SCA
Available to Ship 32
Quantity Price
1 - 24 $147.99
25 - 49 $140.59
50 - 99 $133.19
100 + Call Us
Price $147.99

All Prices are in US Dollars and do not include duties



Introducing the L-com LCFDB-0208A-P8SCA fiber optic Splitter Distribution Box, a robust outdoor solution designed to meet the demands of modern fiber optic networks. Crafted from durable ABS Plastic and boasting an IP65 rating, this fiber distribution box ensures reliable performance even in harsh outdoor conditions. With its wall and pole mounting options, L-com’s LCFDB-0208A-P8SCA fiber splitter box offers versatile installation possibilities to suit your specific requirements.

Equipped with 8 fiber ports, including 2 inlet, 8 outlet, this fiber optic distribution box facilitates seamless connectivity for your fiber optic infrastructure. Pre-installed with 8 SC/APC simplex couplers and a 1x8 terminated SC/APC splitter, the L-com LCFDB-0208A-P8SCA supports single-mode fiber optic connections with ease. The included 1x8 terminated SC/APC splitter is pre-terminated with 0.9mm SM fiber to enhance efficiency and reliability in distributing signals across your network.

Designed with practicality in mind, this Splitter Distribution Box features a cable management tray to securely organize fiber strands, reducing clutter and minimizing the risk of damage. Its waterproof outdoor design, complete with a gasket seal and secure lid latch, ensures optimal protection against environmental elements, making it a dependable choice for outdoor installations. Upgrade your network infrastructure with the L-com LCFDB-0208A-P8SCA for a reliable and efficient fiber optic distribution solution.


Features
  • Cable Management Tray designed to securely and safely hold your fiber strands
  • 8 SC/APC simplex couplers & 1x8 terminated SC/APC splitter included
  • ABS Plastic outdoor wall & pole mount
  • Cable in/out ports: 2 inlet, 8 outlet Waterproof IP65 design with gasket seal and secure lid latch

Application
  • FTTH access networks
  • Data communication networks
  • Large-scale enterprise networks
  • High-demand data centers
  • University campus networks
  • CATV networks
  • Local area networks (LAN)

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.