L-com

Splitter Distribution Box 24 Ports without Adapter and Pigtails - Includes Splice Trays and Adapter Panels

  • Picture of Splitter Distribution Box 24 Ports without Adapter and Pigtails - Includes Splice Trays and Adapter Panels
  • Picture of Splitter Distribution Box 24 Ports without Adapter and Pigtails - Includes Splice Trays and Adapter Panels
  • Picture of Splitter Distribution Box 24 Ports without Adapter and Pigtails - Includes Splice Trays and Adapter Panels
  • Picture of Splitter Distribution Box 24 Ports without Adapter and Pigtails - Includes Splice Trays and Adapter Panels
  • Picture of Splitter Distribution Box 24 Ports without Adapter and Pigtails - Includes Splice Trays and Adapter Panels
Picture of Splitter Distribution Box 24 Ports without Adapter and Pigtails - Includes Splice Trays and Adapter Panels
SKU LCFDB-0324
Available to Ship 21
Quantity Price
1 - 24 $78.99
25 - 49 $75.04
50 - 99 $71.09
100 + Call Us
Price $78.99

All Prices are in US Dollars and do not include duties



Introducing the L-com LCFDB-0324 Splitter Distribution Box, an essential component for outdoor fiber optic networks. With its robust ABS plastic & polycarbonate construction and IP65 rating, this fiber splitter box ensures reliable performance even in harsh environmental conditions. Designed for versatility, it offers both wall & pole mount options, providing flexibility in installation to suit your specific needs.

Featuring 24 fiber ports, including 3 inlet, 16 outlet, the L-com LCFDB-0324 fiber optic distribution box facilitates seamless connectivity for your fiber optic infrastructure. It supports up to 24 fibers and accommodates either 24 SC Simplex adapters or 12 LC Duplex adapters, offering flexibility in configuration to meet your network requirements. The secure lid latch ensures a tight seal, while the included cable management tray keeps fiber strands organized and protected.

Included with the splitter distribution box are an 24 fiber splice tray and adapter panel, enhancing convenience and efficiency in installation. Its waterproof design, complete with a gasket seal and secure lid latch, provides maximum protection against moisture and other environmental factors. Upgrade your outdoor fiber optic network with the L-com LCFDB-0324 fiber optic distribution box for reliable performance and seamless connectivity.


Features
  • Cable Management Tray designed to securely and safely hold your fiber strands
  • 24 fiber splice tray & adapter panel included
  • Supports 24 Fiber, 24 SC simplex adapters or 12 LC duplex adapters
  • ABS plastic & polycarbonate outdoor wall & pole mount
  • Cable in/out ports: 3 inlet, 16 outlet
  • Waterproof IP65 design with gasket seal and secure lid latch

Application
  • FTTH access networks
  • Data communication networks
  • Large-scale enterprise networks
  • High-demand data centers
  • University campus networks
  • CATV networks
  • Local area networks (LAN)

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.